Title | Information |
---|---|
Product Number: | UPD78F0754MC(R)-XXX-CAA-E1-AX |
Pkg. Name: | PLSP0020JC-B |
Pkg. Previous Code: | P20MC-65-CAA-1 |
JEITA Standard: | P-LSSOP20-6.10x6.5-0.65 |
Pkg. Code: | pkg_8196 |
Lead Count: | 20 |
Length: | 6 mm |
Width: | 6 mm |
Thickness: | 1.4 mm |
Pb (Lead) Free: | Yes |