Skip to main content

pkg_8196 (LSSOP 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLSP0020JC-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P20MC-65-CAA-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LSSOP20-6.10x6.5-0.65
Package Status
Active
Package Type
LSSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8196
Lead Count
20
Pb (Lead) Free
Yes
Length
6.5mm
Width
6.1mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.5 x 6.1 x 1.4

Documentation

Type Title Date
Carrier/Package PDF 248 KB
Carrier/Package PDF 301 KB
Carrier/Package PDF 51 KB 日本語
Package Outline Drawing PDF 417 KB
4 items