Title Information
Product Number: R8A77343DA00BG#U0
Pkg. Name: PRBG0440GB-A
JEITA Standard: P-FBGA440-21x21-0.80
Pkg. Code: pkg_1738
Lead Count: 440
Length: 21 mm
Width: 21 mm
Thickness: 2.1 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: FBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details