Skip to main content

pkg_1738 (FBGA 440)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0440GB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-FBGA440-21x21-0.80
Package Status
Active
Package Type
FBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_1738
Lead Count
440
Pb (Lead) Free
Yes
Length
21mm
Width
21mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
21 x 21 x 2.1

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 45 KB
4 items