Title | Information |
---|---|
Product Number: | UPD78F9418AGK-9EU |
Pkg. Name: | PTQP0080KD-D |
Pkg. Previous Code: | S80GK-50-9EU-2 |
JEITA Standard: | P-TFQFP80-12x12-0.50 |
Pkg. Code: | pkg_3319 |
Lead Count: | 80 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Pkg. Type: | TFQFP |
Pkg. Class: | IC |