Skip to main content

pkg_3319 (TFQFP 80)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTQP0080KD-D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S80GK-50-9EU-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFQFP80-12x12-0.50
Package Status
Active
Package Type
TFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_3319
Lead Count
80
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10 x 10 x 1.2

Documentation