Title | Information |
---|---|
Product Number: | UPD70F3745GJ-GAE-AX |
Pkg. Name: | PLQP0144KD-A |
Pkg. Previous Code: | P144GJ-50-GAE-4 |
JEITA Standard: | P-LFQFP144-20x20-0.50 |
Pkg. Code: | pkg_2988 |
Lead Count: | 144 |
Length: | 20 mm |
Width: | 20 mm |
Thickness: | 1.6 mm |
Pb (Lead) Free: | Yes |