Title | Information |
---|---|
Pkg. Name | PLQP0144KD-A |
Pkg. Previous Code | P144GJ-50-GAE-4 |
JEITA Standard | P-LFQFP144-20x20-0.50 |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code | pkg_2988 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 20mm |
Thickness | 1.6mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 20 x 20 x 1.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 228 KB | |
Carrier/Package | PDF 239 KB | |
Carrier/Package | PDF 209 KB | |
Carrier/Package | PDF 209 KB | |
Carrier/Package | PDF 225 KB | |
Carrier/Package | PDF 185 KB | |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 52 KB 日本語 | |
Package Outline Drawing | PDF 43 KB | |
9 items
|