Title | Information |
---|---|
Product Number: | UPD703017AYF1-XXX-EA6-A |
Pkg. Name: | PLBG0121GC-A |
Pkg. Previous Code: | P121F1-80-EA6 |
JEITA Standard: | P-LFBGA121-12x12-0.80 |
Pkg. Code: | pkg_7873 |
Lead Count: | 121 |
Length: | 12 mm |
Width: | 12 mm |
Thickness: | 1.58 mm |
Pb (Lead) Free: | Yes |