Skip to main content

pkg_7873 (LFBGA 121)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0121GC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P121F1-80-EA6
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA121-12x12-0.80
Package Status
Active
Package Type
FBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7873
Lead Count
121
Pb (Lead) Free
Yes
Length
12mm
Width
12mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.58mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12 x 12 x 1.58

Documentation

Type Title Date
Carrier/Package PDF 351 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 92 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 17 KB
5 items