Title Information
Product Number: UPD70F3134BYF1-EN4-A
Pkg. Name: PLBG0161GA-A
Pkg. Previous Code: P161F1-80-EN4-1
JEITA Standard: P-LFBGA161-13x13-0.80
Pkg. Code: pkg_7892
Lead Count: 161
Length: 13 mm
Width: 13 mm
Thickness: 1.58 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details