Title | Information |
---|---|
Pkg. Name | PLBG0161GA-A |
Pkg. Previous Code | P161F1-80-EN4-1 |
JEITA Standard | P-LFBGA161-13x13-0.80 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_7892 |
Lead Count | 161 |
Pb (Lead) Free | Yes |
Length | 13mm |
Width | 13mm |
Thickness | 1.58mm |
Pkg. Dimensions (mm) | 13 x 13 x 1.58 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 269 KB | |
Carrier/Package | PDF 182 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 74 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 25 KB | |
6 items
|