Title | Information |
---|---|
Product Number: | UPD703136BYF1-XXX-EN4-A |
Pkg. Name: | PLBG0161GA-A |
Pkg. Previous Code: | P161F1-80-EN4-1 |
JEITA Standard: | P-LFBGA161-13x13-0.80 |
Pkg. Code: | pkg_7892 |
Lead Count: | 161 |
Length: | 13 mm |
Width: | 13 mm |
Thickness: | 1.58 mm |
Pb (Lead) Free: | Yes |