Title Information
Product Number: 844252AG-04LF
Pkg. Description: TSSOP 5.00x4.40x1.00 mm 0.65mm Pitch
Pkg. Code: PGG16
Lead Count: 16
Length: 5 mm
Width: 4.4 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Qty. per Carrier: 96# #
Pkg. Type: TSSOP
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details