Skip to main content

PGG16 (TSSOP 16)

Title Information
Package Description
Descriptive text for this package.
TSSOP 5.00x4.40x1.00 mm 0.65mm Pitch
Package Status
Active
Package Type
TSSOP
Class
PLASTIC
Package Code
The unique identifier of this package.
PGG16
Category
G
Lead Count
16
Pb (Lead) Free
Yes
Length
5mm
Pb Free Category
e3 Sn
Width
4.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Peak Reflow Temp
260°C
Pitch
0.65mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.0 x 4.4 x 1.0

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 156 KB
Product Change Notice PDF 143 KB
3 items