Title | Information |
---|---|
Product Number: | R5F5210BBDLJ#U0 |
Pkg. Name: | PTLG0100JA-A |
Pkg. Previous Code: | 100F0G |
JEITA Standard: | P-TFLGA100-7x7-0.65 |
Pkg. Code: | pkg_1723 |
Lead Count: | 100 |
Length: | 7 mm |
Width: | 7 mm |
Thickness: | 1.05 mm |
Pb (Lead) Free: | Yes |