Skip to main content

pkg_1723 (TFLGA 100)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTLG0100JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
100F0G
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFLGA100-7x7-0.65
Package Status
Active
Package Type
TFLGA
Class
IC
Package Code
The unique identifier of this package.
pkg_1723
Lead Count
100
Pb (Lead) Free
Yes
Length
7mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.05mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7 x 7 x 1.05
Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 244 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 128 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 37 KB
6 items