Title Information
Product Number: D6417709SBP167BV
Pkg. Name: PLBG0240JA-A
Pkg. Previous Code: BP-240AV
JEITA Standard: P-LFBGA240-13x13-0.65
Pkg. Code: pkg_156
Lead Count: 240
Length: 13 mm
Width: 13 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details