Title | Information |
---|---|
Pkg. Name | PLBG0240JA-A |
Pkg. Previous Code | BP-240AV |
JEITA Standard | P-LFBGA240-13x13-0.65 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_156 |
Lead Count | 240 |
Pb (Lead) Free | Yes |
Length | 13mm |
Width | 13mm |
Thickness | 1.4mm |
Pkg. Dimensions (mm) | 13 x 13 x 1.4 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 158 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 36 KB | |
4 items
|