Title | Information |
---|---|
Product Number: | D6417709SBP100BV |
Pkg. Name: | PLBG0240JA-A |
Pkg. Previous Code: | BP-240AV |
JEITA Standard: | P-LFBGA240-13x13-0.65 |
Pkg. Code: | pkg_156 |
Lead Count: | 240 |
Length: | 13 mm |
Width: | 13 mm |
Thickness: | 1.4 mm |
Pb (Lead) Free: | Yes |