Title Information
Product Number: R5F10Y44ASP#50
Pkg. Name: PRSP0016JC-B
Pkg. Previous Code: P16MA-65-FAB(RL78)
JEITA Standard: P-SSOP16-4.4x5.0-0.65
Pkg. Code: pkg_11841
Lead Count: 16
Length: 5 mm
Width: 4.4 mm
Thickness: 1.73 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: SSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details