Skip to main content

pkg_11841 (SSOP 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0016JC-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P16MA-65-FAB(RL78)
JEITA Standard
The JEITA standard to which the device is compliant.
P-SSOP16-4.4x5.0-0.65
Package Status
Active
Package Type
SSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_11841
Lead Count
16
Pb (Lead) Free
Yes
Length
5mm
Width
4.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.725mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5 x 4.4 x 1.725

Documentation

Type Title Date
Carrier/Package PDF 51 KB 日本語
1 item