Title Information
Product Number: R5F11AGGANB#20
Pkg. Name: PWQN0048LB-A
JEITA Standard: P-HWQFN48-6x6-0.40
Pkg. Code: pkg_11577
Lead Count: 48
Length: 6 mm
Width: 6 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bulk (Tray)
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details