Skip to main content

pkg_11577 (HWQFN 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PWQN0048LB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HWQFN48-6x6-0.40
Package Status
Active
Package Type
HWQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_11577
Lead Count
48
Pb (Lead) Free
Yes
Length
6mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6 x 6 x 0.8

Documentation

Type Title Date
Package Outline Drawing PDF 22 KB
1 item