Title Information
Product Number: R5F11FLJANA#40
Pkg. Name: PVQN0064KC-A
JEITA Standard: P-HVQFN64-9x9-0.50
Pkg. Code: pkg_11580
Lead Count: 64
Length: 9 mm
Width: 9 mm
Thickness: 1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: HVQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details