Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PVQN0064KC-A |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-HVQFN64-9x9-0.50 |
Package Status | Active |
Package Type | HVQFN |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_11580 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 9mm |
Width | 9mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
9 x 9 x 1 |