Title Information
Product Number: R7FS3A77C3A01CNB#AC1
Pkg. Name: PWQN0064LA-A
Pkg. Previous Code: P64K8-40-9B5-3
Pkg. Code: pkg_11858
Lead Count: 64
Length: 8 mm
Width: 8 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
JEDEC Standard: P-HWQFN64-8x8-0.40
Title Information
Carrier Type: Tray
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details