Skip to main content

pkg_11858 (HWQFN 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PWQN0064LA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P64K8-40-9B5-3
Package Status
Active
Package Type
HWQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_11858
Lead Count
64
Pb (Lead) Free
Yes
Length
8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.8mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 8 x 0.8

Documentation

Type Title Date
Carrier/Package PDF 180 KB
Carrier/Package PDF 59 KB 日本語
Package Outline Drawing PDF 23 KB
3 items