Title Information
Product Number: R5F10A6DYSP#G5
Pkg. Name: PLSP0020JC-B
Pkg. Previous Code: P20MC-65-CAA-1
JEITA Standard: P-LSSOP20-6.10x6.5-0.65
Pkg. Code: pkg_8196
Lead Count: 20
Length: 6 mm
Width: 6 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: LSSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details