Title Information
Product Number: R5F10BADLSP#G5
Pkg. Name: PLSP0030JB-A
Pkg. Previous Code: P30MC-65-CAB
JEITA Standard: P-LSSOP30-6.1x9.7-0.65
Pkg. Code: pkg_3281
Lead Count: 30
Length: 10 mm
Width: 6 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: LSSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details