Title Information
Product Number: R5F566TAEGFH#30
Pkg. Name: PLQP0112JA-B
JEITA Standard: P-LQFP112-20x20-0.65
Pkg. Code: pkg_11878
Lead Count: 112
Length: 20 mm
Width: 20 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details