Title | Information |
---|---|
Pkg. Name | PLQP0112JA-B |
JEITA Standard | P-LQFP112-20x20-0.65 |
Package Status | Active |
Package Type | LQFP |
Class | IC |
Package Code | pkg_11878 |
Lead Count | 112 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 20mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 20 x 20 x 1.7 |