Title Information
Product Number: R5F523W8ADNG#30
Pkg. Name: PVQN0056LA-A
JEITA Standard: P-HVQFN56-7x7-0.40
Pkg. Code: pkg_11895
Lead Count: 56
Length: 7 mm
Width: 7 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: HVQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details