Skip to main content

pkg_11895 (HVQFN 56)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVQN0056LA-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HVQFN56-7x7-0.40
Package Status
Active
Package Type
HVQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_11895
Lead Count
56
Pb (Lead) Free
Yes
Length
7mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7 x 7 x 0.9

Documentation

Type Title Date
Carrier/Package PDF 59 KB 日本語
Package Outline Drawing PDF 364 KB
2 items