Title Information
Product Number: HD6432210SXXXNPWV
Pkg. Name: PVQN0064LB-A
Pkg. Previous Code: TNP-64BV
JEITA Standard: P-VQFN64-8x8-0.40
Pkg. Code: pkg_1109
Lead Count: 64
Length: 8 mm
Width: 8 mm
Title Information

More Package Details