Title Information
Product Number: UPD780148GK(A)-9EU
Pkg. Name: PTQP0080KD-D
Pkg. Previous Code: S80GK-50-9EU-2
JEITA Standard: P-TFQFP80-12x12-0.50
Pkg. Code: pkg_3319
Lead Count: 80
Length: 10 mm
Width: 10 mm
Title Information
RoHS Info:
(PDF)
English
Japanese

More Package Details