Title Information
Product Number: UPD703015AYF1-EA6-A
Pkg. Name: PLBG0121GC-A
Pkg. Previous Code: P121F1-80-EA6
JEITA Standard: P-LFBGA121-12x12-0.80
Pkg. Code: pkg_7873
Lead Count: 121
Length: 12 mm
Width: 12 mm
Title Information

More Package Details