Title Information
Product Number: UPD70F3561AM1GMA1-GBK-AX
Pkg. Name: PLQP0176KE-A
Pkg. Previous Code: P176GM-50-GAR-2
JEITA Standard: P-LFQFP176-24x24-0.50
Pkg. Code: pkg_2992
Lead Count: 176
Length: 24 mm
Width: 24 mm
Title Information

More Package Details