Skip to main content

pkg_2992 (LFQFP 176)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0176KE-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P176GM-50-GAR-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFQFP176-24x24-0.50
Package Status
Active
Package Type
LFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_2992
Lead Count
176
Pb (Lead) Free
Yes
Length
24mm
Width
24mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.6mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
24 x 24 x 1.6

Documentation

Type Title Date
Carrier/Package PDF 228 KB
Carrier/Package PDF 172 KB
Carrier/Package PDF 200 KB
Carrier/Package PDF 52 KB 日本語
Package Outline Drawing PDF 620 KB
5 items