Title Information
Product Number: R7F701370AEEBG
Pkg. Name: PRBG0404GA-A
JEITA Standard: P-FBGA404-19x19-0.80
Pkg. Code: pkg_1151
Lead Count: 404
Length: 19 mm
Width: 19 mm
Title Information
Pkg. Type: FBGA

More Package Details