Skip to main content

pkg_1151 (FBGA 404)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0404GA-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-FBGA404-19x19-0.80
Package Status
Active
Package Type
FBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_1151
Lead Count
404
Pb (Lead) Free
Yes
Length
19mm
Width
19mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.9mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
19 x 19 x 1.9

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 36 KB
4 items