Title Information
Product Number: R7F701461EABG
Pkg. Name: PRBG0272FA-A
Pkg. Previous Code: BP-272V
JEITA Standard: P-BGA272-21x21-1.00
Pkg. Code: pkg_6786
Lead Count: 272
Length: 21 mm
Width: 21 mm
Title Information
Pkg. Type: BGA272

More Package Details