Title Information
Product Number: UPD78F8057K8-9B4-AX
Pkg. Name: PWQN0056KC-A
Pkg. Previous Code: P56K8-50-9B4-5
JEITA Standard: P-HWQFN56-8x8-0.50
Pkg. Code: pkg_3443
Lead Count: 56
Length: 8 mm
Width: 8 mm
Title Information

More Package Details