Title | Information |
---|---|
Pkg. Name | PWQN0056KC-A |
Pkg. Previous Code | P56K8-50-9B4-5 |
JEITA Standard | P-HWQFN56-8x8-0.50 |
Package Status | Active |
Package Type | HWQFN |
Class | IC |
Package Code | pkg_3443 |
Lead Count | 56 |
Pb (Lead) Free | Yes |
Length | 8mm |
Width | 8mm |
Thickness | 0.8mm |
Pkg. Dimensions (mm) | 8 x 8 x 0.8 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 246 KB | |
Carrier/Package | PDF 512 KB | |
Carrier/Package | PDF 180 KB | |
Carrier/Package | PDF 108 KB | |
Carrier/Package | PDF 59 KB 日本語 | |
Package Outline Drawing | PDF 150 KB | |
6 items
|