Title Information
Product Number: UPD78F8067K8-6B4-AX
Pkg. Name: PWQN0064KC-A
Pkg. Previous Code: P64K8-50-6B4-4
JEITA Standard: P-HWQFN64-9x9-0.50
Pkg. Code: pkg_3446
Lead Count: 64
Length: 9 mm
Width: 9 mm
Title Information

More Package Details