Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PWQN0064KC-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P64K8-50-6B4-4 |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-HWQFN64-9x9-0.50 |
Package Status | Active |
Package Type | HWQFN |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_3446 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 9mm |
Width | 9mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.8mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
9 x 9 x 0.8 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 180 KB | |
Carrier/Package | PDF 108 KB | |
Carrier/Package | PDF 59 KB 日本語 | |
Package Outline Drawing | PDF 153 KB | |
4 items
|