Title Information
Product Number: HN58X2432STI
Pkg. Name: PTSP0008JC-B
Pkg. Previous Code: TTP-8DAV
JEITA Standard: P-TSSOP8-4.4x3-0.65
Pkg. Code: pkg_649
Lead Count: 8
Length: 3 mm
Width: 4.4 mm
Thickness: 1.1 mm
Title Information
Pkg. Type: TSSOP(8)
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details