Title | Information |
---|---|
Pkg. Name | PTSP0008JC-B |
Pkg. Previous Code | TTP-8DAV |
JEITA Standard | P-TSSOP8-4.4x3-0.65 |
Package Status | Active |
Package Type | TSSOP |
Class | IC |
Package Code | pkg_649 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 4.4mm |
Width | 3mm |
Thickness | 1.1mm |
Pkg. Dimensions (mm) | 4.4 x 3 x 1.1 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB 日本語 | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 244 KB | |
Carrier/Package | PDF 128 KB | |
Carrier/Package | PDF 127 KB | |
Package Outline Drawing | PDF 23 KB | |
6 items
|