Title |
Information |
Product Number: |
HAF2021S |
Pkg. Name: |
PRSS0004AE-B |
Pkg. Previous Code: |
LDPAK(S)-(1)V |
JEITA Standard: |
SC-83 |
Pkg. Code: |
pkg_6700 |
Lead Count: |
4 |
Title |
Information |
Carrier Type: |
Embossed Tape |
Pkg. Type: |
LDPAK(S)-(1) |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details