Skip to main content

pkg_6700 (LDPAK(S)-(1) 4)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSS0004AE-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LDPAK(S)-(1)V
JEITA Standard
The JEITA standard to which the device is compliant.
SC-83
Package Status
Active
Package Type
LDPAK(S)-(1)
Class
Dic
Package Code
The unique identifier of this package.
pkg_6700
Lead Count
4
Pb (Lead) Free
Yes

Documentation

Type Title Date
Carrier/Package PDF 244 KB
Carrier/Package PDF 124 KB
Carrier/Package PDF 104 KB
Carrier/Package PDF 30 KB
Carrier/Package PDF 24 KB
Carrier/Package PDF 13 KB 日本語
Package Outline Drawing PDF 20 KB
7 items